Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Starter Kit for RL78/L12 is intended as a user-friendly introductory and evaluation tool for the RL78/L12 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+, as well as programming the device using the Renesas Flash Programmer.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run, only minutes after opening the box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Note: CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Features

  • Renesas microcontroller programming
  • User code debugging
  • User circuitry such as switches, LEDs, and a potentiometer
  • Sample application
  • Sample peripheral device initialization code

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. R5F10RGC (RL78/L12) LCD REGISTERS AND SEGMENT OUTPUTS

    Hi, I try to drive custom LCD. I use pin configuration and my configs in below. I want to use these pins as a segment which I selected. I select these pin as a segment but I can't drive these segment pins as a output.. Also, How can I ...

    Dec 29, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.