Skip to main content
Renesas Electronics Corporation

Description

For LiDAR developers who aim for swift integration, Renesas' LiDAR Receiver and Control (RxC) Solution is a hardware platform that covers the complete steering and signal pipeline from photo-current input to point-cloud output. Unlike FPGA or ASIC-based systems, the Renesas LiDAR Receiver and Control Solution is a cost-effective solution with integrated functional safety.

Features

  • Supports 16 parallel processing channels
  • Supports 32 photodiode input connections
  • Functional safety
  • Configurable waveform sampling frequency
  • Configurable laser/acquisition timing
  • Point cloud reconstruction

Applications

  • Drones
  • Automated Guided Vehicles (AGVs)
  • Forklift automation
  • Delivery
  • Warehouse automation
  • Surround view monitoring
  • Facility surveillance
Type Title Date
Manual - Development Tools PDF 735 KB
Quick Start Guide PDF 631 KB
The RAA2L6060KIT starter kit provides a comprehensive time of flight (ToF) measurement and object detection platform. Based on the RAA2L6060 LiDAR control and data acquisition IC, it supports the development of solid-state line-scan and 3D scan LiDAR systems. The quick start guide helps users set up the hardware, install software, and run initial demonstrations for rapid evaluation.
Manual - Development Tools
Log in to Download PDF 1.72 MB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 256.91 MB
Library
Log in to Download ZIP 54 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RAA2L6060KITActiveOut of StockN/AYesEAR998473.30.1180