Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for R8C/25 is intended as a user-friendly introductory and evaluation tool for the R8C/25 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R8C/25 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM - Documents : User Manual, Tutorial, and more
    - IDE : High-performance Embedded Workshop
    - C Compiler : M3T-NC30WA Evaluation Version
    - Debugger : E8a Emulator Debugger
    - Flash Memory Programmer : Flash Development Toolkit Evaluation Version

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools) >>

Ordering Information

This product can be purchased through the normal sales channels.

Product NameDebugger SuppliedPart Number
(Ordering Number)
Availability
Renesas Starter Kit for R8C/25E8aR0K521256S001BEAvailable

Applications

Type Title Date
Quick Start Guide PDF 353 KB 日本語
Application Note PDF 62 KB
AI-generated Summary: Renesas Starter Kits (RSK) provide complete development systems including evaluation boards, On Chip Debuggers, and peripheral sample code as Hi-performance Embedded Workshop (HEW) workspaces. Users copy the workspace to their PC, open it via HEW, and select specific sample projects containing source files for peripherals. Each project includes a main C source file with detailed comments explaining functionality, such as ADC single operation mode. The sample code aids peripheral initialization and debugging. Support and inquiries are available via the Renesas website.
Manual - Development Tools PDF 200 KB 日本語
Manual - Development Tools PDF 326 KB 日本語
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 37.73 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 7.38 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 309.39 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 49.32 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 43.58 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 15.82 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 11.46 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 18.10 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 16.36 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 143.96 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 100.43 MB 日本語
Software & Tools - Other
Log in to Download ZIP 620.31 MB
Software & Tools - Other
Log in to Download ZIP 23 KB 日本語
13 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 622 KB 日本語 IDE: HEW
1 item
Part NumberStatusStockSampleable
R0K521256S001BEObsoleteOut of StockN/A

Resources

Support Communities

  1. R8C/25 Starter Kit

    Anybody having  a sample code for R8C/25 Starter kit that includes Sample Code for DATA FLASH for R8C/25 . If so kindly share.Thanks and Regards.

    Aug 23, 2011
  2. Please help!!! How do I output the voltage input into the LCD...R8C/25...

    hello everyone, i need urgent help... is it possible to use R8C/25 starter kit to receive an analogue input from a sensor i made and output the voltage into the LCD screen...i only need 1 pin for input but i dont know how to do this...is ...

    Sep 21, 2011