Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for R32C/111 is intended as a user-friendly introductory and evaluation tool for the R32C/111 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R32C/111 may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: C Compiler Package for R32C Series Evaluation Version
    - Debugger: E8a Emulator Debugger
    - Flash Memory Programmer: Flash Development Toolkit Evaluation Version

Notes

Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools) >>

Ordering Information

This product can be purchased through the normal sales channels.

Product NameDebugger SuppliedPart Number
(Ordering Number)
Availability
Renesas Starter Kit for R32C/111E8aR0K564112S000BEAvailable

Applications

Type Title Date
Manual - Development Tools PDF 376 KB 日本語
Application Note PDF 79 KB
AI-generated Summary: Renesas Starter Kits provide complete development systems including evaluation boards, debuggers, and peripheral sample code in a Hi-performance Embedded Workshop (HEW) workspace. Users copy the workspace to their PC, open it via HEW, and select specific sample projects to access source files. Each project demonstrates peripheral initialization and includes a main C source file with detailed comments explaining functionality, such as ADC operation. Support and inquiries are available through the Renesas website.
Manual - Development Tools PDF 161 KB
Manual - Development Tools PDF 391 KB 日本語
Quick Start Guide PDF 1.04 MB 日本語
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 228.50 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.43 MB 日本語
1 item
Part NumberStatusStockSampleable
R0K564112S000BEObsoleteOut of StockN/A

Resources