Skip to main content
Renesas Electronics Corporation

Description

The QCIOT-RTC22MPOCZ board features the low-power ISL12022M Real-Time Clock (RTC) devices with an embedded temperature sensor and 32.768kHz quartz crystal. The built-in automatic switchover to battery backup for power failure draws only 1.6μA, extending battery life while providing continuous power to the 128-byte SRAM, oscillator, and RTC registers.

The RTC tracks time with separate registers for hours, minutes, and seconds. The calendar registers track date, month, year, and day of the week and are accurate through 2099 with automatic leap year correction.

The board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard devices to plug into any MCU evaluation kit with a matching connector. QCIOT- RTC22MPOCZ features Pmod™ connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple QCIOT boards on the same MCU Pmod™ connector.

Features

  • Embedded 32.768kHz quartz crystal in the package
  • 10-bit digital temperature sensor output
  • 128 bytes battery-backed user SRAM
  • 1.6μA maximum battery current
  • Timestamp for battery switchover
  • Calendar and Auto daylight saving
  • Standardized Type 6A Pmod™ connector supports Extended I²C interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Applications

  • Utility meters
  • POS equipment
  • Printers and copiers
  • Digital Cameras
Type Title Date
Manual - Hardware PDF 2.12 MB
Schematic PDF 300 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 885 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
QCIOT-RTC22MPOCZActiveOut of StockAvailableYesEAR998542.39.0090