Skip to main content
Renesas Electronics Corporation

Overview

The QCIOT-RTC22MPOCZ board features the low-power ISL12022M Real-Time Clock (RTC) devices with an embedded temperature sensor and 32.768kHz quartz crystal. The built-in automatic switchover to battery backup for power failure draws only 1.6μA, extending battery life while providing continuous power to the 128-byte SRAM, oscillator, and RTC registers.

The RTC tracks time with separate registers for hours, minutes, and seconds. The calendar registers track date, month, year, and day of the week and are accurate through 2099 with automatic leap year correction.

The board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard devices to plug into any MCU evaluation kit with a matching connector. QCIOT- RTC22MPOCZ features Pmod™ connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple QCIOT boards on the same MCU Pmod™ connector.

Features

  • Embedded 32.768kHz quartz crystal in the package
  • 10-bit digital temperature sensor output
  • 128 bytes battery-backed user SRAM
  • 1.6μA maximum battery current
  • Timestamp for battery switchover
  • Calendar and Auto daylight saving
  • Standardized Type 6A Pmod™ connector supports Extended I²C interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Products in the Design

Sample & Buy

QCIOT-RTC22MPOCZ Low Power RTC with Battery Backed SRAM Board - Top

RTC with Battery Backed SRAM and Temperature Compensation

QCIOT-RTC22MPOCZ Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8542.39.0090

Applications