Skip to main content
Renesas Electronics Corporation

Overview

The QCIOT-5APWRPOCZ board enables quick prototyping of the RAA211651 60V 5A low quiescent current integrated switching regulator with the ISL28023 precision digital power monitor (DPM). The ISL28023 DPM is designed to measure and control the regulator output of the RAA211651 with margining.

The board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-5APWRPOCZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector.

Features

  • 4.5V to 60V input supply range
  • Adjustable output voltage (0.8V to 3.3V)
  • Variable load current, up to 5A
  • Delta-sigma analog-to-digital converter (ADC), 16-bit native resolution
  • System voltage/current monitoring with efficiency reporting
  • Overvoltage/Undervoltage and current fault monitoring with 500ns detection delay
  • Standardized type 6A Pmod connector supports I²C extended interface
  • Dual connectors allow pass-through signals for daisy-chained solutions
  • Software support in e² studio minimizes development time with one-click code generation

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for QCIOT-5APWRPOCZ

Sample & Buy

QCIOT-5APWRPOCZ QuickConnect IoT Evaluation Board

RAA211651 Buck Regulator with DPM QuickConnect IoT Board

QCIOT-5APWRPOCZ Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180