Skip to main content
Renesas Electronics Corporation

Description

The PTX130R demonstration kit provides an efficient platform for evaluating and developing NFC reader applications on Android™. Built around the PTX130R NFC reader IC, it enables rapid prototyping with a pre-integrated Android software stack based on NCI 2.x, supporting traditional NFC Forum and Point of Sale (PoS) operations as well as advanced features like Soft PoS and Apple VAS/ECP extensions.

 

 

 

Features

  • 2W high-power NFC reader kit
  • Android Integration Stack (AIS) for Android 12, built on NCI specification
  • Plug-and-play software integration for any terminal or host MCU architecture
  • Supports NFC P2P (initiator) and Host Card Emulation (HCE)
  • DiRAC® technology for electromagnetic interference (EMI) filter-less operation and optimized interoperability
  • Comprehensive RF design support with configuration tool and SDKs

Applications

  • EMVCo 3.0/3.1 PoS systems
  • Android™ devices
  • High-performance Internet of Things (IoT) applications
Type Title Date
Manual - Hardware PDF 1.57 MB
Application Note
Log in to Download PDF 292 KB
Application Note
Log in to Download PDF 2.02 MB
AI-generated Summary: The Evalboard PTX130R v1.1 is powered via USB-C and supports two voltage settings: 3.7V and 5.4V, with 5.4V as the default for compliance testing. It uses a CH340E USB-to-UART bridge for USB communication, with automatic driver installation on Windows 10. The board supports three interfaces—SPI, UART via USB, and I2C—selectable through SIF1 and SIF2 switches. UART connects through the USB-C port, while SPI and I2C connect via a 2x5 pin header. The design files include power supply details, USB interface, interface switching, PMOD, logic level, clocking, debugging, power consumption, schematic, assembly, PCB, and PDF documentation.
3 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
10009130-PTX130REKActiveIn Stock1u | $160Available

Support Communities

  1. NFC antenna resistors

    I'm confused about resistors that are used to ground NFC antenna pins on PTX100REK, PTX105REK and PTX130REK boards. There's no mention of them in the datasheets and they are not present on PTX105RQC. But PTX105REK has a pair of 910R probably 0603 or 0805 size and PTX100REK/ ...

    Feb 1, 2025