Skip to main content
Renesas Electronics Corporation

Description

The P9225-R-EVK is a turnkey 5 Watt, wireless power receiver kit supporting both WPC and PMA standards. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market. 

An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9225-R based solution is well-suited for a wide range of applications such as medical devices, and other portable devices still hindered by traditional contact-based charging bases or cables.

Need a wireless power transmitter too? See the P9038-R-EVK.

Features

  • 70mm² total PCB area
  • Supports up to 5W power transfer
  • WPC-1.2.4 compliant, PMA SR1 compatible
  • Programmable output voltage: 4.5V to 5.5V
  • Patented over-voltage protection clamp eliminating external capacitors
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Compact form factor for fast prototyping
  • Layout module provided for direct copy and paste to system board
  • Optimized PCB reference layout and fully-tested BOM (check BOM)
  • Supported by extensive library of digital support collateral

Applications

Type Title Date
Manual - Hardware PDF 1.09 MB
Engineering ZIP 64 KB
Engineering XLSX 12 KB
Schematic ZIP 243 KB
Schematic PDF 23 KB
White Paper PDF 627 KB
Wireless power transfer uses an air-core transformer with separate transmitter and receiver coils, making accurate performance modeling difficult due to low magnetic coupling and increased losses. This paper addresses simulation challenges and describes methods to approximate circuit behavior. It demonstrates best practices for tuning Qi and PMA inductive resonance circuits to maximize charging efficiency for mobile devices.
6 items
Part NumberStatusStockSampleablePb (Lead) Free
P9225-R-EVKObsoleteOut of StockN/ANo