Overview
Description
The P91E0A-EVAL is an evaluation board for the P91E0A - Programmable PMIC Controller and DPUs using P9148A distributed power units. The board provides all necessary connections to evaluate both devices's features and performance.
The board can be connected via USB-BRIDGE adapter to IDT GUI interface program providing access to the device I2C interface. A second connector provides access to the device SVID interface for evaluation.
Features
- Evaluation board including the P91E0A PMIC and P9148A DPUs
- Fully assembled with test points, stand-offs and status LEDs
- USB to I2C dongle board interface for GUI PC connectivity
- Optional software tool to monitor operation and programming
- Fully assembled multilayer PCB
Applications
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) | RoHS Compliant | China RoHS Compliant |
|---|---|---|---|---|---|---|---|---|
| P91E0A-EVAL | Obsolete | Out of Stock | N/A | No | EAR99 | 8473.30.1180 | No | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.