Overview
The P9180A-EVAL is an evaluation board for the P9180A and the P9148 distributed power units (DPUs). The board provides all necessary connections to evaluate the device features and performance.
The board can be connected to the included USB‑BRIDGE adapter to program the PMIC's internal configuration memory and access the device’s I2C interface through the graphical user interface (GUI). A second connector provides access to the device’s serial voltage identification (SVID) interface for evaluation.
Features
- Evaluation board including the P9180A PMIC and the P9147 or P9148 digital power units (DPUs)
- Two options supporting both available P9180A packages
- Fully assembled board with test points, standoffs, and status LEDs
- USB to I2C dongle interface for GUI‑based PC connectivity
- Optional software tool for monitoring operation and programming
- Fully assembled multilayer PCB
Sample & Buy
P9180A-00NHG-EVAL
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.