Overview
The M3A-HS62G50 is the CPU board designed for users to evaluate the functionality and performance of the SH7262 group of Renesas Technology original microcomputers, as well as develop and evaluate the application software for this group of microcomputers.
Features
- Includes three boot options: NOR flash memory, NAND flash memory, and serial flash memory
- Comes standard with the USB Series-A receptacle for evaluating the SH7262 USB function, allowing advanced development and evaluation of the USB host module application
- SH7262 data bus, address bus and on-chip peripheral pins are all connected to expansion connectors (or through-holes) on this board to allow for timing analysis with peripherals that use measurement instruments.
- Optional board for audio (M3A-HS64G01) is available
- Sample software provided with the SH7262 application notes can be used on this CPU board
- H-UDI connectors (36-pin and 14-pin) are provided to connect the Renesas E10A-USB emulator
Products in the Design

Sample & Buy
M3A-HS62G50
Obsolete| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.