Skip to main content
Renesas Electronics Corporation

Description

M3A-2142G03 is a pin processing board for M32R/ECU starter kit. It carries out a pin processing for MCU mounted on the evaluation board for starter kit by connecting it to the evaluation board.

Features

  • Comes with check-pins (for extension connectors) to all ports of MCU mounted on evaluation board for M32R/ECU starter kit
  • Comes with 5 channels for UART communication as RS-232C I/F
  • Comes with check-pins for RTD signals as RTD I/F

Applications

Part NumberStatusStockPb (Lead) Free
M3A-2142G03ObsoleteOut of StockNo