Skip to main content
Renesas Electronics Corporation

Overview

Utility board equipped with the M66291GP and H/W required for USB communication. This board has two built-in PCB connectors (13-pin X 2-line) for MCU board connection, and easily connected to user's system. Comes equipped with 12MHz quartz-crystal oscillator, USB connector, test pin, and jumper SW for bus mode selection (expansion function of the M66291GP).

Products in the Design

Sample & Buy

M3A-0032

M3A-0032

Obsolete
Pb (Lead) Free:No