Skip to main content
Renesas Electronics Corporation

Overview

The M3016 evaluation kit contains the 16Mbit MRAM and enables users to develop interactive hardware solutions using the popular Arduino type board. The plug-n-play kit features an Arduino host board and terminal emulator software that communicates with the PC computer USB interface. Test programs provided allow users to quickly evaluate the functionality of the MRAM device.

Features

  • Arduino UNO type host board
  • MRAM evaluation board with SPI interface to Arduino host board compatible headers
  • USB 2.0 cable type A/B

Products in the Design

Sample & Buy

M3016-EVK - Evaluation Board

MRAM Evaluation Kit

M3016-EVK Obsolete
Pb (Lead) Free:No
ECCN (US):3A001.a.2.c
HTS (US):8473.30.1180
RoHS Compliant:No
China RoHS Compliant:No