Skip to main content
Renesas Electronics Corporation

Description

The LCD Application Board is an add-on tool for Renesas Starter Kits where the microcontroller is equipped with a direct LCD peripheral driver (for example the Renesas Starter Kit for H8/38347).

Features

  • Designed to be plugged into the main Renesas Starter Kit board and all the necessary software is already included with the Renesas Starter Kit.
  • 8 character 14 segment "starburst" LCD.
  • Mountings for direct application to the Renesas Starter Kit.
  • Interface to standard LCD expansion connector and Renesas Starter Kit expansion connections.
  • Battery coin cell holder for low power testing.

Applications

Type Title Date
Manual - Development Tools PDF 90 KB 日本語
Quick Start Guide PDF 300 KB 日本語
Manual - Development Tools PDF 75 KB
3 items