Overview
The LCD Application Board is an add-on tool for Renesas Starter Kits where the microcontroller is equipped with a direct LCD peripheral driver (for example the Renesas Starter Kit for H8/38347).
Features
- Designed to be plugged into the main Renesas Starter Kit board and all the necessary software is already included with the Renesas Starter Kit.
- 8 character 14 segment "starburst" LCD.
- Mountings for direct application to the Renesas Starter Kit.
- Interface to standard LCD expansion connector and Renesas Starter Kit expansion connections.
- Battery coin cell holder for low power testing.
Sample & Buy
R0K0APPBDB010BE
ObsoleteSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.