Skip to main content
Renesas Electronics Corporation

Description

The ISLACDC750WEVKIT1Z evaluation kit is designed to demonstrate ATX PC power supply applications based on the ISL6754 ZVS full-bridge PWM controller, ISL6731A and ISL6731B power factor correction (PFC) controllers, and the ISL6721 single-ended current mode PWM controller. With a 400V DC bus, the converter can output 12V at 62.5A. The efficiency performance can reach upward of 80%. Overall protection functions such as input overvoltage and undervoltage protection, output overvoltage, overcurrent, over-temperature, and short circuit protection make the circuit very reliable. The PSON pin provides an interface to remotely control the board, and a power-good (PG) pin indicates the working condition of the circuit. The circuit can also be adapted to a battery charger.

Features

  • Current sharing
  • ORing: Hot swap
  • OVP/OTP/UVP
  • OCP: Constant current
  • Stand-by mode turn off PFC and DC/DC

Applications

Type Title Date
Manual - Development Tools PDF 2.25 MB
Datasheet PDF 1001 KB
Datasheet PDF 1.11 MB
Datasheet PDF 1.43 MB
4 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
ISLACDC750WEVKIT1ZLast Time BuyOut of Stock1u | $338.89N/AYes