Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1A MOSFET gate driver
  • 100μA start-up current
  • Fast transient response with peak current mode control
  • Adjustable switching frequency up to 1MHz
  • Bidirectional synchronization
  • Low power disable mode
  • Delayed restart from OV and OC shutdown faults
  • Adjustable slope compensation
  • Adjustable soft-start
  • Adjustable overcurrent shutdown threshold
  • Adjustable UV and OV monitors
  • Leading edge blanking
  • Integrated thermal shutdown
  • 1% tolerance voltage reference
  • Pb-free available (RoHS compliant)

Description

The ISL6721 is a low power, single-ended Pulse Width Modulating (PWM) current mode controller designed for a wide range of DC/DC conversion applications including Boost, Flyback and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection. Other features include a low power mode where the supply current drops to less than 200μA during overvoltage and overcurrent shutdown faults. This advanced BiCMOS design features low operating current, adjustable operating frequency up to 1MHz, adjustable soft-start, and a bidirectional SYNC signal that allows the oscillator to be locked to an external clock for noise sensitive applications.

Applications

  • Telecom and Datacom Power
  • Wireless Base Station Power
  • File Server Power
  • Industrial Power Systems
  • Isolated Buck and Flyback Regulators
  • Boost Regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6721ABZObsoleteN/AIn StockRoHS:EN
SOIC16#Tube31.3mm9.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6721ABZ-TObsoleteN/AOut of StockRoHS:EN
SOIC16#Reel31.3mm9.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6721AVZObsoleteN/AIn StockRoHS:EN
TSSOP16#Tube10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6721AVZ-TObsoleteN/AOut of StockRoHS:EN
TSSOP16#Reel10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C

Support Communities

  1. ISL6722A PIN sleep configuration

    Hello  For ISL6721A, pin 3 is sync which can be float. So in our DCDC board this pin is float. Now we want to use ISL6722A to replace ISL6721A for our DCDC board due to ISL6721A shortage. Refer to ISL6722A, pin 3 is sleep. Can pin sleep be float? We ...

    May 17, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?