Skip to main content
Renesas Electronics Corporation

Description

Quickly evaluate the amplifier, filter, and analog-to-digital converter (ADC) signal chain's total performance in your application. Pairing with Renesas' ADC KMB-001LEVALZ motherboard, this amplifier + ADC daughterboard provides a 100kHz to 100MHz flat data acquisition channel requiring only 200mV p-p (-10dBm) full-scale input signal. It interfaces directly with Renesas' proven ADC analysis Konverter software. Typically consuming <680mW in the amplifier + ADC, this example design also offers a starting point for customizing this board to specific end equipment requirements.

The input transformers, amplifier gain and interstage filter design can be tuned for a given application, allowing a user to try different circuit configurations to evaluate performance tradeoffs. In addition, the 12-bit 500MSPS ADC can be swapped out for any of the 20-pin compatible ADCs from the Renesas ADC family. These low power ADC's span the 8- to 14-bit range with max sample rates from 125MSPS to 500MSPS.

Features

  • Clock rate range: 200MSPS to 500MSPS
  • 200mV p-p input (-10dBm) for -1dBFS ADC input
  • ±0.5dB flat response: 100kHz to 100MHz
  • Typical SNR: 65dBFS
  • Typical SFDR: 82dBC @ -1dBFS input (10MHz to 100MHz analog input)

Applications

Type Title Date
Guide PDF 1.02 MB
PCB Design Files PDF 56 KB
PCB Design Files PDF 959 KB
PCB Design Files ZIP 246 KB
PCB Design Files ZIP 4.49 MB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software EXE 162.95 MB
Software & Tools - Software EXE 1.00 MB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISLA112P50/55210EV1ZActiveOut of Stock1u | $393.75AvailableYes3A001.a.5.a.38473.30.1180
KMB-001LEVALZActiveIn Stock1u | $607.5AvailableYes3A001.a.5.a.48473.30.1180