Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL9520EVAL1Z evaluation board is used to evaluate the ISL9520 highly integrated narrow VDC regulator/battery charger controller for Li-ion/Li-ion polymer batteries. It has an SMBus interface and provides gate drive to external switching N-channel FETs that control system voltage, charge current limit, and input current limit. The ISL9520EVAL1Z evaluation board includes a USB to SMBus interface to allow users to control the ISL9520 from a personal computer.

Features

  • ± 0.5% system voltage accuracy (-10°C to +100°C)
  • ± 3% accurate input current limit (-10°C to +100°C)
  • ± 3% accurate battery charge current limit
  • Variable switching frequency at light load conditions for higher efficiency
  • Fixed frequency operation at higher loads; fixed frequency mode can be forced by an external pin
  • Trickle charge system for deeply discharged batteries
  • SMBus 2-wire serial interface
  • Default system voltage values for 2-cell, 3-cell, or 4-cell operation selected by an external pin
  • Adapter in-rush FET control
  • Adapter isolation FET control
  • Battery short circuit protection
  • Fast system-load transient response
  • Monitor outputs
  • 11-bit max system voltage setting
  • 7-bit min system voltage setting
  • 6-bit charge current setting: Over 8A battery charger current
  • 6-bit adapter current setting: Over 8A adapter current
  • +9V to +22V adapter voltage range
  • VOUT from 2.5V to 19V in 16mV increments
  • High efficiency at loads < 0.5W for Energy Star 2013 and ErP lot 6, 250mW from adapter with 170mW to the load
  • Turbo mode support

Applications

Documentation

Design & Development

Software & Tools

Software Downloads