Skip to main content
Renesas Electronics Corporation

Overview

The ISL9120IRN-EVZ platform allows for quick evaluation of the high-performance features of the ISL9120IR buck-boost regulator. The ISL9120IRN-EVZ evaluates the ISL9120IRNZ, featuring a fixed 3.3V output.

The ISL9120IR is a highly integrated buck-boost switching regulator for systems using new battery chemistries in a 3mm x 3mm 12 Ld TQFN package. They use Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable BYP (buck-boost/forced bypass)
  • Connectors, test points, and jumpers for easy probing
  • Fixed 3.3V output voltage

Products in the Design

Sample & Buy

ISL9120IRN-EVZ Fixed 3.3V Output Buck-Boost Regulator Evaluation Board

ISL9120IRN-EVZ