Overview
The ISL9107EVAL1Z provides a complete evaluation kit for the ISL9107 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulator.
The ISL9107 is a 1.6MHz synchronous step-down regulator with integrated power switches capable of delivering 1.5A of output current, which is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. These devices are optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V, allowing for the use of a single Li+ cell, three NiMH cells, or a regulated 5V input.
Features
- Convenient jumpers for enable/disable, operation mode selection
- Integrated synchronous buck regulator with high efficiency
- 1.5A guaranteed output current
- 17µA quiescent supply current in skip (low IQ) mode
Sample & Buy
ISL9107EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $39.47Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
High-Efficiency 1.5A Synchronous Buck Regulator Evaluation Board
ISL9108EVAL1Z Active
Provides an evaluation platform for the ISL9108 synchronous buck regulator. Designed for validating low‑voltage power performance.
Recommended Documents:
High-Efficiency 600mA Synchronous Buck Regulator Evaluation Board
ISL9105EVAL1Z Active
Provides a complete evaluation kit for the ISL9105 step‑down regulator. Designed for low‑voltage portable device power designs.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.