Skip to main content
Renesas Electronics Corporation

Description

The ISL88694EVAL evaluation board is designed for exploring the operation of the ISL88694 SMBus accelerator IC. It provides an easy way to connect the ISL88694 into a system or to check the performance of the device.

Features

  • Complete SMBus accelerator for both clock and data lines
  • Easy to use board for evaluation in an application
  • Exposed soldering pads/pins for connecting to the supply and SMBus lines

Applications

Type Title Date
Manual - Development Tools PDF 259 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
ISL88694EVALLast Time BuyOut of Stock1u | $37.95N/ANo