Overview
The ISL85415EVAL2Z evaluation kit is intended for use in point-of-load applications sourcing from 3V to 31V. The kit is used to demonstrate the performance of the ISL85415 wide VIN, low quiescent current, high-efficiency, synchronous buck-boost regulator in a negative output configuration with up to 500mA of output current.
The ISL85415 is offered in a 4mm x 3mm 12 Ld DFN package with a 1mm maximum height. The converter occupies 2.418cm² area.
Features
- Wide input voltage range: 3V to 31V
- High-efficiency sync buck regulator in negative output configuration with up to 500mA output current
- Synchronous operation for high efficiency
- No compensation required
- Integrated high-side and low-side NMOS devices
- Selectable PFM or forced PWM mode at light loads
- Internal fixed (500kHz) or adjustable switching frequency 300kHz to 2MHz
- Continuous output current up to 500mA
- Internal or external soft-start
- Minimal external components required
- Power-good and enable functions available
Sample & Buy
ISL85415EVAL2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Videos & Training
See how easy it is to design with Intersil's new pin-for-pin compatible synchronous buck regulators with a wide input voltage range. With three different output current options, these highly efficient sync buck regulators simplify power circuit design and enable reuse of circuit board design across a wide range of end applications.