Skip to main content
Renesas Electronics Corporation

Overview

The ISL85415EVAL1Z evaluation kit is intended for use in point-of-load applications sourcing from 3V to 36V. The kit is used to demonstrate the performance of the ISL85415 wide VIN, low quiescent current, high-efficiency synchronous buck regulator with 500mA of output current.

The ISL85415 is offered in a 4mm x 3mm 12 Ld DFN package with a 1mm maximum height. The converter occupies 1.516cm² area.

Features

  • Wide input voltage range: 3V to 36V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal fixed (500kHz) or adjustable switching frequency 300kHz to 2MHz
  • Continuous output current up to 500mA
  • Internal or external soft-start
  • Minimal external components required
  • Power-good and enable functions available

Products in the Design

Sample & Buy

ISL8541xEVAL1Z Synchronous Buck Regulator Evaluation Board

ISL85415EVAL1Z