Overview
The ISL85413DEMO3Z demonstration board is used to demonstrate the performance of the ISL85413 wide VIN, low quiescent current, high-efficiency, synchronous buck regulator to produce a positive primary output and a negative isolated secondary output.
The ISL85413DEMO3Z uses the ISL85413 synchronous buck regulator in an isolated buck configuration. It replaces the filter inductor with a coupled inductor (or transformer) to produce a primary output and an inverting secondary output.
The ISL85413 is offered in a 3mm x 3mm 8 Ld TDFN package with a 1mm maximum height. The converter occupies 3.3cm² area.
Features
- Wide input voltage range of 3.5V to 40V
- Synchronous operation for high efficiency
- Integrated high-side and low-side NMOS devices
- Internal switching frequency (700kHz)
- Continuous output current up to 150mA
- Internal soft-start
- No compensation required
- Minimal external components required
- Power-good and enable functions available for primary output
Sample & Buy
ISL85413DEMO3Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Videos & Training
See how easy it is to design with Intersil's new pin-for-pin compatible synchronous buck regulators with a wide input voltage range. With three different output current options, these highly efficient sync buck regulators simplify power circuit design and enable reuse of circuit board design across a wide range of end applications.