Skip to main content
Renesas Electronics Corporation

Description

The ISL85012EVAL1Z board is used to evaluate the performance of the ISL85012 high-efficiency synchronous buck regulator. The ISL85012 features integrated power switches that are capable of delivering 12A of continuous current within a 3.5mm x 3.5mm package.

The ISL85012 is a highly efficient, monolithic, synchronous buck regulator that can deliver 12A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

Features

  • Small, compact design
  • Switch selectable EN (enabled/disabled)
  • Jumper selectable mode (auto-DCM/forced-PWM)
  • Jumper selectable OCP mode (hiccup/latch-off)
  • Jumper selectable default frequency (600kHz/300kHz)
  • Connectors and test points for easy probing

Applications

Type Title Date
Manual - Development Tools PDF 1.14 MB
Datasheet PDF 1013 KB 日本語
PCB Design Files ZIP 759 KB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL85012EVAL1ZObsoleteIn StockN/AYes