Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Power input voltage range variable 3.8V to 18V
  • PWM output voltage adjustable from 0.6V
  • Up to 12A output load
  • Prebias start-up, fixed 3ms soft-start
  • Selectable fSW of 300kHz, 600kHz, and external synchronization up to 1MHz
  • Peak current mode control
  • DCM/CCM
  • Thermally compensated current limit
  • Internal/external compensation
  • Open-drain, PG window comparator
  • Output overvoltage and thermal protection
  • Input overvoltage protection
  • Integrated boot diode with undervoltage detection
  • Selectable OCP schemes
  • Hiccup OCP
  • Latch-off
  • Compact size 3.5mmx3.5mm

Description

The ISL85012 is a highly efficient, monolithic, synchronous buck regulator that can deliver 12A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability. The ISL85012 integrates very low ON-resistance high-side and low-side FETs to maximize efficiency and minimize external component count. The minimum BOM and easy layout footprint are extremely friendly to space constraint systems. The operation frequency of this device can be set using the FREQ pin: 600kHz (FREQ = float) and 300kHz (FREQ = GND). The device can also be synchronized to an external clock up to 1MHz. Both high-side and low-side MOSFET current limit along with reverse current limit, fully protects the regulator in an overcurrent event. Selectable OCP schemes can fit various applications. Other protections, such as input/output overvoltage and over-temperature, are also integrated into the device which give required system level safety in the event of fault conditions. The ISL85012 is offered in a space saving 15 Ld 3.5mm x 3.5mm Pb-free TQFN package with great thermal performance and 0. 8mm maximum height.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb Free CategoryTemp. Range (°C)
ISL85012FRZ-TObsoleteN/AOut of StockRoHS:EN
QFN15#Reel3Pb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL85012FRZ-T7AObsoleteN/AOut of StockRoHS:EN
QFN15#Reel3Pb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?