Skip to main content
Renesas Electronics Corporation

Overview

The ISL81401AEVAL1Z evaluation board features the ISL81401A, a 40V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize the inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Features

  • Wide input range: 6V to 40V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/Pulse-Width Modulation (PWM) operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • Power-good (PGOOD) indicator
  • OVP, One-Time Programmable (OTP), and UVP protection
  • Back biased from output to improve efficiency

Products in the Design

Sample & Buy

ISL81401AEVAL1Z

ISL81401AEVAL1Z