Overview
The ISL8126 dual/n-phase buck PWM controller with integrated drivers integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single-output regulator. The ISL8126EVAL1Z evaluation board is used for a performance demo of the 2-phase single-output application.
Features
- Input voltage (VIN): 10V to 16V
- Output voltage (VOUT): 1.18V to 1.22V
- Rated current: 50A
- Switching frequency: 350kHz
- VOUT peak-to-peak ripple: 16mVP-P
Sample & Buy
ISL8126EVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.