Skip to main content
Renesas Electronics Corporation

Description

The ISL8120EVAL4Z evaluation board is used for a performance demo of 2/n-phase single-output applications.

The ISL8120 integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single output regulator.

Features

  • Output voltage preset to 1.2V/50A
  • Input power terminals
  • Output lugs for load connections
  • Input electrolytic capacitors used to handle the input current ripples
  • Two upper and two lower Renesas "speed" series LFPAK MOSFETs are used for each phase
  • 320nH PULSE surface mount inductors are used for each phase
  • Four SANYO POSCAP 2R5TPF470M7L (7mΩ) are used as output E-caps
  • Remote sense posts to monitor and evaluate the system voltage regulations

Applications

Type Title Date
Manual - Development Tools PDF 943 KB
PCB Design Files ZIP 220 KB
Datasheet PDF 1.88 MB
3 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8120EVAL4ZObsoleteOut of StockN/AYesEAR998473.30.1180