Overview
The ISL8120EVAL3Z evaluation board is used for a performance demo of dual independent outputs and DDR applications.
The ISL8120 integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single output regulator.
Features
- Output voltage preset to 1.2V/25A
- Input power terminals
- Output lugs for load connections
- Input electrolytic capacitors used to handle the input current ripples
- Two upper and two lower Renesas "speed" series LFPAK MOSFETs are used for each phase
- 320nH PULSE surface mount inductors are used for each phase
- Two SANYO POSCAP 2R5TPF470M7L (7mΩ) are used as output E-caps
- Remote sense posts to monitor and evaluate the system voltage regulations
Sample & Buy
ISL8120EVAL3Z
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.