メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL8120EVAL3Z evaluation board is used for a performance demo of dual independent outputs and DDR applications.

The ISL8120 integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single output regulator.

特長

  • Output voltage preset to 1.2V/25A
  • Input power terminals
  • Output lugs for load connections
  • Input electrolytic capacitors used to handle the input current ripples
  • Two upper and two lower Renesas "speed" series LFPAK MOSFETs are used for each phase
  • 320nH PULSE surface mount inductors are used for each phase
  • Two SANYO POSCAP 2R5TPF470M7L (7mΩ) are used as output E-caps
  • Remote sense posts to monitor and evaluate the system voltage regulations

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 1.24 MB
PCB設計ファイル ZIP 148 KB
データシート PDF 1.88 MB
3件
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8120EVAL3ZObsoleteOut of StockN/AYesEAR998473.30.1180