Overview
The ISL8117DEMO4Z demonstrates the performance of the ISL8117 synchronous step-down Pulse-Width Modulation (PWM) controller. The board is configured for 6V to 60V input voltage range, with a 5V output capable of 6A. This demo board is optimized for small form factor, using the QFN version of ISL8117.
Features
- Wide input range: 4.5V to 60V
- High light-load efficiency in pulse skipping DEM operation
- Programmable soft-start
- Optional DEM/CCM operation
- Supports prebias output with SR soft-start
- External frequency sync
- PGOOD indicator
- OCP, OVP, One-Time Programmable (OTP), and UVP protection
- Back biased from output to improve efficiency
- Small and compact designs
Sample & Buy
ISL8117DEMO4Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $73.33Budgetary Price
Videos & Training
Learn how the ISL8117 buck (step-down) PWM controller reduces design time and takes up less real estate on the board than competing devices.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.