Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL8117ADEMO4Z buck-boost demonstration board features the ISL8117A PWM controller. The board is configured for 6.5V to 42V input voltage range, with a 12V output capable of 3A. This demo board is optimized for small form factor, using the QFN version of ISL8117A.

Features

  • Wide input range: 4.5V to 60V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/CCM operation
  • Supports prebias output with SR soft-start
  • External frequency sync
  • PGOOD indicator
  • OCP, OVP, OTP, UVP protection
  • Back biased from output to improve efficiency
  • Small and compact designs

Applications

  • PLC and factory automation
  • Amusement machines
  • Industrial equipment
  • Security surveillance
  • Server and data centers
  • Switchers and routers
  • Telecom and datacom
  • LED panels
Type Title Date
Manual - Development Tools PDF 1.10 MB
PCB Design Files ZIP 520 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL8117ADEMO4ZActiveIn Stock1u | $74.45AvailableYesEAR998473.30.1180