Skip to main content
Renesas Electronics Corporation

Description

The ISL8112EVAL1Z evaluation board is designed to evaluate the performance of the ISL8112 dual-output synchronous buck controller.

The ISL8112 dual-output synchronous buck controller with 2A integrated driver features high light load efficiency which is especially preferred in systems concerned with high efficiency in a wide load range, like a battery powered system.

ISL8112 includes on-board power-up sequencing, power-good outputs, digital soft-start, and internal soft-stop output discharge that prevents negative voltages on shutdown. Additionally, the device is implemented with constant on-time PWM control scheme which need no sense resistors and provides 100ns response to load transients while maintaining a relatively constant switching frequency. The unique ultrasonic pulse-skipping mode maintains the switching frequency above 25kHz, eliminating undesired audible noises in low frequency operation at light load. Other features include pulse skipping which maximizes efficiency in light-load applications, and fixed-frequency PWM mode which reduces RF interference in sensitive applications.

Features

  • DC/DC, step down
  • Input voltage: 5.5V to 25V
  • Output voltage: 0.7V to 5.5V
  • Current output: 200mA
  • Lead free/RoHS compliant

Applications

Type Title Date
Manual - Development Tools PDF 518 KB
PCB Design Files ZIP 459 KB
Manual - Development Tools PDF 617 KB
Datasheet PDF 1.37 MB
4 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL8112EVAL1ZObsoleteOut of StockN/AYes