Skip to main content
Renesas Electronics Corporation

Overview

The ISL8105AEVAL1Z evaluation board highlights the operations of the ISL8105A controller in a DC/DC application. The evaluation board is configured for an output voltage of 1.8V and 15A maximum load.

The ISL8105A is a simple single-phase PWM controller for a synchronous buck converter. It operates from +5V or +12V bias supply voltage. With an integrated linear regulator, boot diode, and N-channel MOSFET gate drivers, the ISL8105A reduces external component count and board space requirements. These make the IC suitable for a wide range of applications.

Features

  • Operates from +5V or +12V bias supply voltage
  • 0.6V internal reference voltage
  • Integrated MOSFET gate drivers that operate from VBIAS (+5V to +12V)
  • Simple voltage-mode PWM control
  • Fast transient response
  • Fixed operating frequency
  • Fixed internal soft-start with pre-biased load capability
  • Lossless, programmable overcurrent protection
  • Enable/Disable function using COMP/EN pin
  • Output current sourcing and sinking currents

Products in the Design

Sample & Buy

ISL8105AEVAL1Z Buck Converter PWM Controller Eval Board

ISL8105AEVAL1Z

Obsolete
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180