概要
説明
The ISL8105AEVAL1Z evaluation board highlights the operations of the ISL8105A controller in a DC/DC application. The evaluation board is configured for an output voltage of 1.8V and 15A maximum load.
The ISL8105A is a simple single-phase PWM controller for a synchronous buck converter. It operates from +5V or +12V bias supply voltage. With an integrated linear regulator, boot diode, and N-channel MOSFET gate drivers, the ISL8105A reduces external component count and board space requirements. These make the IC suitable for a wide range of applications.
特長
- Operates from +5V or +12V bias supply voltage
- 0.6V internal reference voltage
- Integrated MOSFET gate drivers that operate from VBIAS (+5V to +12V)
- Simple voltage-mode PWM control
- Fast transient response
- Fixed operating frequency
- Fixed internal soft-start with pre-biased load capability
- Lossless, programmable overcurrent protection
- Enable/Disable function using COMP/EN pin
- Output current sourcing and sinking currents
アプリケーション
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL8105AEVAL1Z | Obsolete | Out of Stock | N/A | Yes | EAR99 | 8473.30.1180 |