Overview
The ISL8088EVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.75V to 5.5V. This evaluation board is used to demonstrate the performance of the ISL8088 low quiescent current mode converter.
Features
- Dual 800mA high-efficiency synchronous buck regulator with up to 97% efficiency
- 800mA guaranteed output current per channel
- Power-good (PG) output with 1ms delay
- 2.75V to 5.5V supply voltage
- 3% output accuracy over temperature/load/line
- Start-up with pre-biased output
- 2ms internal digital soft-start
- Soft-stop output discharge during disabled
- 30µA quiescent supply current in PFM mode
- Selectable forced PWM mode and PFM mode
- External synchronization up to 4MHz
- Typical 6.5µA logic controlled shutdown current
- 100% maximum duty cycle for lowest dropout
- Internal current mode compensation
- Peak current limiting
- Over-temperature protection
- Independent enable
Sample & Buy
ISL8088EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $93.72Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.