Skip to main content
Renesas Electronics Corporation

Overview

The ISL8024EVAL3Z kit is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. This simple smallest factor evaluation board is used to quickly and easily demonstrate the performance of the ISL8024 low quiescent, high-efficiency synchronous buck regulators.

Features

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 0.8% reference accuracy over temperature/load/line
  • Start-up with pre-biased output
  • 1ms or adjustable internal soft-start
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz and default at 2MHz
  • External synchronization up to 4MHz
  • Negative OC protection

Products in the Design

Sample & Buy

ISL802xEVAL3Z,ISL802xAEVAL3Z Synchronous Buck Regulator Eval Board

ISL8024EVAL3Z