Overview
The ISL80138EVAL1Z evaluation board is used to evaluate the performance of the ISL80138 high voltage linear regulator. The evaluation board is available with jumpers to set output voltage from 2.5V to 12V for easy evaluation by configuring a single resistor. The board can also be configured to give a specific output voltage.
The ISL80138 is a high voltage, adjustable VOUT low quiescent current linear regulator that is also ideally suited for "always-on" and "keep alive" applications. The ISL80138 also operates from an input voltage of 6V to 40V under normal operating conditions and consumes only 18µA of quiescent current at no load.
Features
- Wide VIN range of 6V to 40V
- Adjustable output voltage from 2.5V to 12V
- IOUT is 150mA
- Ultra-low 18μA typical quiescent current
- ±1% accurate voltage reference
- Overcurrent protection
- Over-temperature/Thermal protection
Sample & Buy
ISL80138EVAL1Z
Active| Pb (Lead) Free: | Yes |
1u | $24.15Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.