Skip to main content
Renesas Electronics Corporation

Overview

The ISL8012EVAL1Z evaluation board provides a platform to evaluate the performance of the ISL8012 synchronous buck regulator.

Ideal for any low power, low voltage application, the ISL8012 is a high-efficiency, monolithic, synchronous step-down DC/DC converter that can deliver up to 2A of continuous output current from a 2.7V to 5.5V input supply. It uses a current control architecture to deliver very low duty cycle operation at high frequency with fast transient response and excellent loop stability.

Features

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 1ms reset timer
  • Soft discharge output cap during enable
  • 2.7V to 5.5V supply voltage
  • 3% output accuracy over temperature/load/line
  • 2A guaranteed output current
  • 25μA quiescent supply current in PFM mode
  • Selectable forced PWM mode and PFM mode
  • Less than 1μA logic controlled shutdown current
  • 100% maximum duty cycle for lowest dropout
  • Internal current mode compensation
  • Internal digital soft-start
  • Peak current limiting, short circuit protection
  • Over-temperature protection
  • Enable
  • Small 10 Ld 3mm x 3mm DFN
  • Pb-free (RoHS compliant)

Products in the Design

Sample & Buy

ISL8012EVAL1Z Evaluation Board

ISL8012EVAL1Z

Obsolete
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $97.90Budgetary Price