Overview
The ISL80121-5EVAL2Z evaluation board is used to evaluate the ISL80121-5 low dropout linear regulator. The ISL80121-5 is a low dropout voltage, single output low-dropout regulator (LDO) with programmable current limiting. The ISL80121-5 operates from input voltages of 5V to 6V with a nominal output voltage of 5V. Other custom voltage options are available upon request.
Features
- 1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
- Very low 130mV dropout voltage
- High accuracy current limit programmable up to 1.75A
- Very fast transient response
- 210μVRMS output noise
- Power-good output
- Programmable soft-start
- Over-temperature protection
- Small 10 Ld DFN package
Products in the Design
Linear Regulators (LDO)
ISL80121-5 Active
1A Ultra Low Dropout Linear Regulator with Programmable Current Limiting
Sample & Buy
ISL80121-5EVAL2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $25.30Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.