Skip to main content
Renesas Electronics Corporation

Description

The ISL80111EVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL80111 ultra-low dropout LDOs. Jumpers are provided to easily set popular output voltages.

The ISL80111 devices are single-output LDOs specified for 1A of output current and are optimized for less than 2.5V and less output voltage conversions. The ISL80111 supports VIN voltages down to 1V, provided a standard legacy 2.9V or 5.5V is applied on the VBIAS pin. The output voltage is adjustable from 0.8V to 3.3V.

Features

  • Ultra-low dropout: 75mV at 3A, (typ)
  • Excellent VIN PSRR: 70dB at 1kHz (typ)
  • ±1.6% guaranteed VOUT accuracy for -40 °C < TJ < +125 °C
  • Very fast load transient response

Applications

Type Title Date
Manual - Development Tools PDF 326 KB
PCB Design Files ZIP 175 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL80111EVAL1ZActiveOut of Stock1u | $28.18AvailableYesEAR998473.30.1180