Skip to main content
Renesas Electronics Corporation

Overview

The ISL80102EVAL2Z evaluation board provides a simple platform for evaluating the performance of the ISL80102 2A LDO for industrial and infrastructure applications. The board comes with the adjustable output version of the IC. Jumpers are provided to easily set popular output voltages. Fixed output versions are sampled in the accompanying kit.

Features

  • Very fast load transient response
  • ±1.8% guaranteed VOUT accuracy over line, load and temperature
  • 2A output current ratings
  • Adjustable inrush current limiting
  • Power-good (PGOOD) output feature
  • Short-circuit and over-temperature protection

Products in the Design

Sample & Buy

ISL80101EVAL2Z 1A LDO Eval Board

ISL80102EVAL2Z