Skip to main content
Renesas Electronics Corporation

Overview

The ISL8009AEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The board demonstrates the performance of the ISL8009A low quiescent current mode converter.

The ISL8009A is offered in a 2mm x 3mm 8-ld DFN package with 1mm maximum height. The complete converter occupies less than 1cm2 area.

Features

  • High-efficiency synchronous buck regulator with up to 95% efficiency
  • 2ms reset timer
  • 2.7V to 5.5V supply voltage
  • 3% output accuracy over temperature/load/line
  • 1.5A guaranteed output current
  • 17µA quiescent supply current in PFM mode
  • Selectable forced PWM mode and PFM mode
  • Less than 1µA logic controlled shutdown current
  • 90% maximum duty cycle for lowest dropout at 1.5A
  • Internal current mode compensation
  • Internal digital soft-start
  • Peak current limiting, short circuit protection
  • Over-temperature protection
  • Enable
  • Soft discharge disable
  • Small 8-ld 2mm x 3mm DFN package
  • Pb-free (RoHS compliant)

Products in the Design

Sample & Buy

ISL8009AEVAL1Z Buck Regulator Eval Board

ISL8009AEVAL1Z