Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The ISL78227EV1Z board demonstrates the 2-phase synchronous boost operation of the ISL78227 automotive grade (AEC-Q100 Grade 1), 2-phase, 55V synchronous boost controller. It verifies the high efficiency of synchronous boost operation and all the features of the IC including input constant current (CC) control, analog/digital tracking, diode emulation, phase dropping, etc.

Features

  • Input/output voltage withstands 55V DC and 60V transients
  • Input average constant current (CC) control loop
  • PWM and analog track functions
  • Forced PWM operation with negative current limiting
  • External synchronization
  • Selectable continuous conduction mode (CCM), diode emulation (DE) and phase dropping (PH_DROP) modes
  • Comprehensive protections
  • Selectable hiccup or latch-off fault responses
  • Boards can be stacked for parallel operations
  • Monitoring test points for key signals

Products in the Design

Sample & Buy

ISL78227EV1Z Board Top

ISL78227EV1Z