Skip to main content
Renesas Electronics Corporation

Description

The ISL78010EVAL1Z evaluation board is used to demonstrate the performance of the ISL78010 automotive-grade TFT-LCD power supply IC.

The ISL78010 is a multiple-output regulator for use in all TFT-LCD automotive applications. It features a single boost converter with an integrated 2A FET, two positive low-dropout regulators (LDOs) for VON and VLOGIC generation, and a single negative LDO for VOFF generation. The boost converter can be programmed to operate in either P-mode for optimal transient response or PI-mode for improved load regulation.

Features

  • 2A current FET
  • 3V to 5V input
  • Up to 20V boost output
  • 1% regulation on boost output
  • VLOGIC-VBOOST-VOFF-VON or VLOGIC-VOFF-VBOOST-VON sequence control
  • Programmable sequence delay
  • Fully fault protected
  • Thermal shutdown
  • Internal soft-start
  • 32 Ld 5mm x 5mm TQFP packages
  • Pb-free plus anneal available (RoHS compliant)

Applications

Type Title Date
Manual - Development Tools PDF 859 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL78010EVAL1ZObsoleteOut of StockN/AYesEAR998473.30.1180