Overview
The ISL73847SEHEV2Z evaluation board is used to evaluate the performance of the ISL73847SEH radiation hardened dual-phase buck controller. The evaluation board is optimized for a 4.5V to 15V input operation to generate a 50A max, 1V output. Input and output connections, test points, and jumper settings on the board provide an easy-to-use evaluation platform for point-of-load power applications.
Features
- Power-Good LED indicator
- On-board transient load current generator
- Integrated LDO (VCC)
- External clock synchronization (SYNCI and SYNCO)
- Droop regulation is set by a single resistor
Applications
Industrial AutomationProducts in the Design
Hi-Rel Switching Controllers (External FETs)
ISL73847SEH Active
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller
Sample & Buy
ISL73847SEHEV2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |